TAYMAC
Image of AD70W MASQUE® Series, 5000 Toggle Cover-Up Adapter , White

MASQUE® Series, 5000 Toggle Cover-Up Adapter , White

Brand: TayMac

Catalog ID: AD70W

Collection name: MASQUE 5000 Series

MASQUE® 5000 Toggle Cover-Up Adapter , White

TayMac® MASQUE® 5000 Series Cover wall plate adapters provide a contemporary, designer look. The wall plates provide enhanced ascetics and durability.

  • Achieve fantastic colors - MASQUE® 5000 Series adapters are easily painted or wallpapered to match or complement walls
  • For use with MASQUE® 5000 Series wall plates
  • Unbreakable premium plastic
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets and devices

General

Catalog Number

AD70W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Series

MASQUE® Series

Style

Toggle Switch Cover-Up

Sub Brand

MASQUE® 5000 Series

UPC

092326104357

Dimensions

Dimensions

0.967 in x 1.5 in x 4.085 in

Height

4.085 in

Length

0.967 in

Weight

0.031 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

10000