Image of MR420CW Outdoor Comforts® 1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, White
Image of MR420CW Outdoor Comforts® 1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, White
play
360 View
play
TayMac®: MR420 Outdoor Recessed Wall Outlet Enclosure
+2
Image of MR420CW Outdoor Comforts® 1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, White

Outdoor Comforts® 1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, White

Brand: TayMac

Catalog ID: MR420CW

Collection name: Outdoor Comforts®

1-Gang, 6-in-1 Weatherproof In-Use Cover, Horizontal/Vertical, Nonmetallic, White

  • Features aesthetically pleasing flat profile (recessed) for in-use in wet locations
  • Meets Extra Duty® rating
  • Can be installed for new or old work
  • Compatible with all common siding types and materials such as vinyl, wood, stucco and brick/block
  • Can be mounted horizontally or vertically
  • Includes electrical box and optional siding flange

Product details

OutdoorComforts

General

Application

EXTRA DUTY®

Catalog Number

MR420CW

Color

  • White
  • Clear

Construction

Nonmetallic

Cover Type

In-Use

EU RoHS Indicator

No

Installation Type

Recessed

Mounting Method

Multi-directional

Type

Cover

UPC

050169998304

Dimensions

Cubic Capacity

136.99125 cu.in

Depth

2.75 in

Dimensions

4.98 in x 6.75 in x 7.38 in

Height

7.38 in

Length

4.98 in

Weight

1.65 lb

Width

6.75 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity

180

Media

Videos

play
TayMac®: MR420 Outdoor Recessed Wall Outlet Enclosure

360 View