
Brand: TayMac
Catalog ID: PPSPW
The TayMac® ParkPost™ Outdoor Power Enclosure is a modern, sleek, free-standing post that provides convenient outdoor power access in a first-of-its-kind slide cover design. And the Bluetooth® speaker slide cover adds a new dimension to the post for enhanced enjoyment of outdoor living spaces. This rugged outdoor speaker is engineered to withstand adverse weather conditions year around while delivering 20 watts of well-balanced sound quality with minimal distortion. A great addition to any outdoor relaxing or gathering area including firepits, pools & spas, gazebos, pergolas or any outdoor entertaining or lounging areas. Connects to Bluetooth® enabled devices including smart phones and tablets which means your favorite songs or other listening pleasures can be controlled by the device within a 30 ft. range or directly from the built-in control panel. Install multiple units in an outdoor space to create an immersive stereo sound experience.Along with the integrated post enclosure (sold separately), it adds the convenience of power access at each speaker location. Ideal for prominent locations which means the power outlet is easily accessible whenever needed but remains discretely hidden within the speaker post. And the unique combination slide cover with integrated speaker retains the stylish appearance and speaker functionality while electrical cords are plugged in. Made from heavy duty UV resistant polycarbonate with molded in color for enhanced durability. All ParkPost enclosures accommodate two power cords including most 16-gauge grounded extension cords. And include adapters to fit standard duplex, decorator, GFCI, or single round receptacle. Post and Bluetooth® speaker slide cover are available in matching gray, white or bronze to coordinate with the outdoor environment.
20W Speaker with Bluetooth® 5.1
Application
Bluetooth® speaker for direct bury ParkPost™ enclosures in residential yards and other outdoor living spaces.
Catalog Number
PPSPW
Color
White
Installation Type
Direct Bury
Series
ParkPost™ Bluetooth® Series
Style
ParkPost Slide Cover
Type
Non-Metallic
UPC
050169991480
Cubic Capacity
114.204496 cu.in
Depth
2.59 in
Dimensions
5.35 in x 4.34 in x 10.16 in
Height
10.16 in
Length
5.35 in
Width
4.34 in
Industry Standard(s)
Carton Quantity
8
Pallet Quantity
224