
Brand: TayMac
Catalog ID: PP50Z
Freestanding post enclosure assembly provides convenient outdoor power access with unique slide cover design. For installation in combination with any of the 4 premium slide cover options (sold separately) which provides added functionality for the bollard style enclosure. Stylish design is suitable for prominent locations rather than hidden away. Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability. Power where you want it!
Adapter plates included for various receptacle styles; (2) 1/2" knockouts for conduit fittings; flexible splashguard keeps moisture and bugs out; fin support help maintain perfect upright position
Application
Direct bury in residential yards or any outdoor living space condusive to in-ground install.
Catalog Number
PP50Z
Color
Bronze
Installation Type
Direct Bury
Number of Gang(s)
1-Gang
Series
ParkPost™ Series
Style
Direct Bury
Type
Non-Metallic
UPC
050169991541
Cubic Capacity
302.412285 cu.in
Depth
2.59 in
Dimensions
5.65 in x 4.65 in x 25.11 in
Height
25.11 in
Length
5.65 in
Width
4.65 in
Industry Standard(s)
Number of Gang(s)
1-Gang
Carton Quantity
4
Pallet Quantity
128