TAYMAC
Image of DG30 PTAC Air Deflector, 30.25 in. Inside Dimension

PTAC Air Deflector, 30.25 in. Inside Dimension

Brand: TayMac

Catalog ID: DG30

PTAC Air Deflector, 30.25 in. Inside Dimension

  • Heavy duty polystyrene
  • 30.25 in. inside dimension
  • Includes 15 adapter wedges for precision installation
  • Includes mounting hardware

General

Catalog Number

DG30

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

UPC

092326112888

Dimensions

Dimensions

5.325 in x 31.125 in x 7.5 in

Height

7.5 in

Length

5.325 in

Weight

1.82 lb

Width

31.125 in

Width Inside

30.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity

100