TAYMAC
Image of RLB075 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

Brand: TayMac

Catalog ID: RLB075

3/4 in. Rigid LB Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RLB075

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

092326211925

Dimensions

Cubic Capacity

7.3 cu.in

Dimensions

5.08 in x 1.56 in x 2.39 in

Height

2.39 in

Length

5.08 in

Trade Size

3/4 in

Weight

0.37 lb

Width

1.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Pallet Quantity

2400

Standard Package

10