
Brand: TayMac
Catalog ID: RLB125
Catalog Number
RLB125
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326211949
Cubic Capacity
32.3 cu.in
Dimensions
7.82 in x 2.51 in x 3.52 in
Height
3.52 in
Length
7.82 in
Trade Size
1-1/4 in
Weight
1.25 lb
Width
2.51 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Pallet Quantity
660
Standard Package
2