
Brand: TayMac
Catalog ID: RLB250
Catalog Number
RLB250
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
092326213103
Cubic Capacity
157.4 cu.in
Dimensions
12.83 in x 4.49 in x 5.31 in
Height
5.31 in
Length
12.83 in
Trade Size
2-1/2 in
Weight
4.1 lb
Width
4.49 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
105
Standard Package
1