
Brand: TayMac
Catalog ID: RLR075
Catalog Number
RLR075
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
092326213332
Cubic Capacity
7.3 cu.in
Dimensions
5.06 in x 2.3 in x 1.63 in
Height
1.63 in
Length
5.06 in
Trade Size
3/4 in
Weight
0.44 lb
Width
2.3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
1750
Standard Package
5