TAYMAC
Image of RSLB125 RIGID/IMC CONDUIT BODIES

RIGID/IMC CONDUIT BODIES

OR

Brand: TayMac

Catalog ID: RSLB125

1-1/4 in. Rigid SLB

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

General

Catalog Number

RSLB125

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

Service Entrance SLB Conduit Bodies

UPC

092326212489

Dimensions

Dimensions

2.58 in x 5.5 in x 2.38 in

Height

2.38 in

Length

2.58 in

Trade Size

1-1/4 in

Weight

0.7 lb

Width

5.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Pallet Quantity

780

Standard Package

2