
Brand: TayMac
Catalog ID: RSLB150
Catalog Number
RSLB150
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
Service Entrance SLB Conduit Bodies
UPC
092326212496
Dimensions
2.72 in x 6.21 in x 2.64 in
Height
2.64 in
Length
2.72 in
Trade Size
1-1/2 in
Weight
0.85 lb
Width
6.21 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Pallet Quantity
780
Standard Package
2