TAYMAC
Image of LB100 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: LB100

1 in. Rigid LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LB100

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169816721

Dimensions

Dimensions

5.919 in x 1.819 in x 2.776 in

Height

2.776 in

Length

5.919 in

Package Height

4.016 in

Package Length

8.11 in

Package Weight

2.205 lb

Package Width

6.299 in

Trade Size

1 in

Weight

0.381 lb

Width

1.819 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1250