
Brand: TayMac
Catalog ID: RC125
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
RC125
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169816639
Dimensions
8.346 in x 2.508 in x 2.5 in
Height
2.5 in
Length
8.346 in
Trade Size
1-1/4 in
Weight
0.821 lb
Width
2.508 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
640