
Brand: TayMac
Catalog ID: LL300
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LL300
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816875
Dimensions
12.835 in x 5.886 in x 4.528 in
Height
4.528 in
Length
12.835 in
Trade Size
3 in
Weight
3.21 lb
Width
5.886 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
120