
Brand: TayMac
Catalog ID: LR050
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LR050
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816905
Dimensions
4.311 in x 2.028 in x 1.358 in
Height
1.358 in
Length
4.311 in
Trade Size
1/2 in
Weight
0.203 lb
Width
2.028 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
2400