
Brand: TayMac
Catalog ID: LR200
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LR200
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816950
Dimensions
10.051 in x 4.272 in x 3.406 in
Height
3.406 in
Length
10.051 in
Trade Size
2 in
Weight
1.495 lb
Width
4.272 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
180