Image of T075 Rigid/IMC Conduit Bodies
* Representative image
Image of T075 Rigid/IMC Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: T075

3/4 in. Rigid T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

T075

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169817018

Dimensions

Dimensions

5.512 in x 2.303 in x 1.626 in

Height

1.626 in

Length

5.512 in

Trade Size

3/4 in

Weight

0.303 lb

Width

2.303 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Pallet Quantity

1500

Standard Package

10

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies