
Brand: TayMac
Catalog ID: T350
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
T350
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169817087
Dimensions
16.299 in x 7.657 in x 5.591 in
Height
5.591 in
Length
16.299 in
Trade Size
3-1/2 in
Weight
7.004 lb
Width
7.657 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
60
Standard Package
1