TAYMAC
Image of WMW-SR2 Single Receptacle 1.4 in Hole, Metal Wallplate, Maxi, Decorator, White Smooth

Single Receptacle 1.4 in Hole, Metal Wallplate, Maxi, Decorator, White Smooth

Brand: TayMac

Catalog ID: WMW-SR2

Single Receptacle 1.4 in Hole, Metal Wallplate, Maxi, Decorator, White Smooth

  • Easily primed and painted to match or complement walls
  • Won't bow, crack or distort during installation
  • Premium North American powder coat
  • Includes screw(s) in matching finish

General

Application

Designed for use in home, commercial and industrial settings for enhanced durability and appearance.

Catalog Number

WMW-SR2

Color

White

Material

Metal

Number of Gang(s)

1-Gang

Style

Receptacle 1.40 in Hole

UPC

050169917640

Dimensions

Dimensions

0.19 in x 2.76 in x 5 in

Height

5 in

Length

0.19 in

Weight

0.126 lb

Width

2.76 in

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

6800