
Brand: TayMac
Catalog ID: UCB050
Catalog Number
UCB050
Conduit Type
Universal
Fitting Type
Conduit Bodies
Material
Aluminum
Type
Universal Conduit Bodies
UPC
050169571224
Dimensions
3.013 in x 5.102 in x 1.805 in
Height
1.805 in
Length
3.013 in
Trade Size
1/2 in
Weight
0.728 lb
Width
5.102 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Pallet Quantity
2300
Standard Package
10