Image of UCB0100 UNIVERSAL CONDUIT BODIES
Image of UCB0100 UNIVERSAL CONDUIT BODIES
play
TAYMAC®: U-CONDUIT®

UNIVERSAL CONDUIT BODIES

$22.65 USD

Brand: TayMac

Catalog ID: UCB0100

1 in. Universal Conduit Body

  • Seamless pre-affixed gasket and self-aligning covers/panels
  • More wiring capacity than standard bodies and meets 2014 NEC 314.16(C)(2) for volume marking
  • Lightweight, durable TayMac® TUFF® die-cast aluminium construction
  • Tri-combo head set screws
  • Captive screws with attached O-ring for ease of use and weatherproof seal
  • Includes (1) body, (3) blank covers/panels, (1) T panel, (1) LL/LB/LR panel, (1) closure plug and extra hardware
  • Ideal for service trucks and reduces inventory
  • Not suitable for use in hazardous location applications

Product details

General

Catalog Number

UCB0100

Conduit Type

Universal

Fitting Type

Conduit Bodies

Material

Aluminum

Type

Universal Conduit Bodies

UPC

050169571248

Dimensions

Dimensions

3.918 in x 6.397 in x 2.31 in

Height

2.31 in

Length

3.918 in

Trade Size

1 in

Weight

1.71 lb

Width

6.397 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Pallet Quantity

1120

Standard Package

10

Media

Videos

play
TAYMAC®: U-CONDUIT®