Brand: TayMac
Catalog ID: CP450WH
Accessory Type
Box
Catalog Number
CP450WH
Color
White
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Cast Metal
Type
Closure Plugs
UPC
092326110099
Weather Resistant
Yes
Dimensions
0.29 in x 6.13 in x 5 in
Height
5 in
Length
0.29 in
Weight
0.04 lb
Width
6.13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
30
Minimum Pack Quantity
1
Packaging Type
Polybag
Pallet Quantity
11550