
Brand: TayMac
Catalog ID: CP475WH
Accessory Type
Box
Catalog Number
CP475WH
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Cast Metal
UPC
092326114257
Weather Resistant
Yes
Cubic Capacity
0.316231 cu.in
Depth
0.31 in
Dimensions
0.29 in x 1.01 in x 1.01 in
Height
1.01 in
Length
0.29 in
Weight
0.053 lb
Width
1.01 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Weather Resistant
Yes
Carton Quantity
30
Minimum Pack Quantity
1
Packaging Type
Polybag
Pallet Quantity
11550