text.skipToContent text.skipToNavigation

PXD Series Plugs

by Vantage Technologies 

Strate-Line, Interlocked Tumbler Switch

More Information

Overview

Vantage XP (Explosionproof) Strate-Line Interlocked Tumbler Switch power connectors, offered in rust proof ferrous alloy, opens and closes electrical circuits by way of switch contained within receptacle’s Explosionproof back box. Switch has interlocking plunger which locks plug to receptacle when power is turned on – plug cannot be withdrawn or inserted without power first being shut off. Inserts available with 2 Pole 3 Wire or 3 Pole 4 Wire contact configurations in 20 or 30 amperages, 240 / 480 Voltages, 1 or 2 Horsepower at 60Hz Frequencies. Plugs to accommodate ¼” through 7/8” diameter cord and mating receptacles in single, angled (45°) version.

General

Material Copper-free aluminum

Current Related

Amperage Rating 30 A
Voltage Rating 250-480 VAC

Conductor Related

Cable Range .250 - .875 in

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Group D
  • Class II, Divisions 1 & 2, Groups F, G