text.skipToContent text.skipToNavigation

GPR Series Receptacles

by Vantage Technologies 

Star-Line Ground Power Receptacle, XP

More Information

Overview

Vantage XP (Explosionproof) Star-Line Ground Power Receptacles (GPRs) are designed to mount flush with concrete of an aircraft hangar deck to delivery power to commercial and military planes and / or maintenance equipment. These GPRs are available is single or duplex Victory Series XP Star-Line Power receptacle configuration. The single GPR can be supplied with push button switches and indicator lights for point-of-use power control.

General

Material Iron
Series GPR

Current Related

Amperage Rating 30-200 A
Frequency Rating 50/60/400 Hz
Voltage Rating 1000 VAC / 500

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups F, G
IP Rating
  • IP66
  • IP67