text.skipToContent text.skipToNavigation

SD Series Receptacles

by Vantage Technologies 

Star-Line Millennium Series Power, XP

More Information

Overview

Vantage XP (Explosionproof) Star-Line Millennium Series Power connectors, offered in 304+ Stainless Steel hardware, were designed and tested to make and break live circuits within Division 1 and Zone 1 hazardous (classified) locations worldwide. Inserts available with 2 Pole 3 Wire, 3 Pole 4 Wire, 4 Pole 5 Wire or 3 Pole 4 Wire + 2 Relay contact configurations in 30/32, 60/63, 100/125 and 200/260 circuit-breaking / non-circuit breaking amperages, 480 / 600 / 1000 AC and 250 DC Voltage at 50 / 60 or 400Hz Frequencies.

General

Finish Type Van-Guard Baked Polymer
Series SD
Shell Size 162024

Current Related

Frequency Rating 50/60/400 Hz

Conductor Related

Cable Range 18 AWG - 4/0 AWG

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups F, G
IP Rating
  • IP66
  • IP67