text.skipToContent text.skipToNavigation

SF Series Receptacles

by Vantage Technologies 

Star-Line Millennium Series Control, XP

More Information

Overview

Vantage XP (Explosionproof) Star-Line Millennium Series Control connectors, offered in 304+ Stainless Steel hardware, were designed and tested to make and break live circuits within Division 1 and Zone 1 hazardous (classified) locations worldwide. Inserts available with 10, 19, 20, 37, 55, 61, 68 or 100 contact configurations in contact sizes 10, 12, 16 or 18 gauge rated 10/20&30, 10/20, 6.5/15, or 3.5/10 circuit-breaking / non-circuit breaking respective amperages , 250 (circuit-breaking) / 480 (non-circuit breaking) AC and 125 DC (non-circuit breaking) Voltages at 50 / 60 or 400Hz Frequencies.

General

Finish Type Van-Guard Baked Polymer
Material Copper-free aluminum
Series SF
Shell Size 162024

Current Related

Frequency Rating 50/60/400 Hz

Conductor Related

Cable Range 18 AWG - 4/0 AWG

Certifications and Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups F, G
IP Rating
  • IP66
  • IP67