
Brand: Vantage Technologies
EU RoHS Indicator
Contact Manufacturer
Finish Type
Van-Guard Baked Polymer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
GD
Amperage Rating
30-260 A
Frequency Rating
60/400 Hz
Voltage Rating
600 VAC
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating