- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Lighting Retrofit Kits
- Recessed Downlights
- Strip Lighting
- Surface
- Troffers
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Emergency Lighting Units
- Exit & Message Signs
- View All Emergency & Exit Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Extreme Environment
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Lighting Control Panels
- Occupancy Sensors
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Technical Data
-
Technical Data
- Instruction Sheets
- Photometry Search (IES)
- Specification Sheets
-
-
Company
-
Company
- About
- Contact
- Sales Lookup - US
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Lighting Retrofit Kits
- Recessed Downlights
- Strip Lighting
- Surface
- Troffers
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Emergency Lighting Units
- Exit & Message Signs
- View All Emergency & Exit Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Extreme Environment
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Lighting Control Panels
- Occupancy Sensors
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Technical Data
-
Technical Data
- Instruction Sheets
- Photometry Search (IES)
- Specification Sheets
-
-
Company
-
Company
- About
- Contact
- Sales Lookup - US
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Industrial Lighting
- Bay Lighting
- CRB Wet Location High Bay
Item Added to Your Cart!
CRB Wet Location High Bay
By Whiteway
CRB Wet Location High Bay
By Whiteway
The CRB is a compact wet location high bay suitable for a variety of areas including warehouses, gyms, covered outdoor areas, garden centers, and mezzanines.
- Compact wet location high bay
- Lumen packages from 14,000-34,000
- Efficacy up to 143 lumens per watt
- 4000K and 5000K options and 80 CRI
- IP66 rated
- IK07 rated
- Durable die-cast aluminum housing and polycarbonate lens
- DLC® (DesignLights Consortium) Premium Qualified. Please refer to the DLC website for specific product qualifications at www.designlights.org
- 5 Year Warranty
Product Details
General
Ambient Temp. Range | -30 up to 50 °C |
Application |
|
Color | White |
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Construction Material - Main | Die-cast aluminum housing and polycarbonate lens |
Dimming Protocol | 120-277V |
Dimming Range | 0-10V |
Environmental Conditions | IP66 |
Finish Type | Die-Cast Aluminum |
Fixture Type | High Bay |
Lamp Type | LED |
Light Source | LED |
Listings |
|
Lumen Range |
|
Lumens | 14,000 - 34,000 |
Material - Housing | Die-cast aluminum |
Max Ambient Temperature | 50 °C |
Min Ambient Temperature | -40 °C |
Mounting Type | Pendant Mounted |
New Products | Yes |
Product Category | High Bay |
Series | CRB Wet Location High Bay |
Type |
|
Warranty Length | 5 Year Warranty |
Electrical Ratings
Lumens Per Watt | Up to 143 |
Voltage - Maximum | 277 V |
Wattage |
|
Certifications and Compliance
DLC Designation | DLC® (DesignLights Consortium) Premium Qualified - see www.designlights.org |
Energy Efficient | Yes |
IP Rating | IP66 |
Industry Standard(s) |
|
Resources and Downloads
Literature
BIM
Videos
Columbia Lighting's CRB Wet Location High Bay
Please wait, preparing to download your file.