- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Lighting Retrofit Kits
- Recessed Downlights
- Strip Lighting
- Surface
- Troffers
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Emergency Lighting Units
- Exit & Message Signs
- View All Emergency & Exit Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Extreme Environment
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Lighting Control Panels
- Occupancy Sensors
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Technical Data
-
Technical Data
- Instruction Sheets
- Photometry Search (IES)
- Specification Sheets
-
-
Company
-
Company
- About
- Contact
- Sales Lookup - US
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Products
-
Products
-
Products
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Lighting Retrofit Kits
- Recessed Downlights
- Strip Lighting
- Surface
- Troffers
- Wraps
- View All Commercial Indoor Lighting Categories
-
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Emergency Lighting Units
- Exit & Message Signs
- View All Emergency & Exit Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Extreme Environment
- Surface
- View All Industrial Lighting Categories
-
-
Lighting Controls & Sensors
-
Lighting Controls & Sensors
- Lighting Control Panels
- Occupancy Sensors
- View All Lighting Controls & Sensors Categories
-
-
-
Resources
Technical DataCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Technical Data
-
Technical Data
- Instruction Sheets
- Photometry Search (IES)
- Specification Sheets
-
-
Company
-
Company
- About
- Contact
- Sales Lookup - US
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Industrial Lighting
- Bay Lighting
- SAV Savvano™ Decorative High Bay
Item Added to Your Cart!
SAV Savvano™ Decorative High Bay
By Whiteway
SAV Savvano™ Decorative High Bay
By Whiteway
The Savvano™ Decorative High Bay is ideal for fitness gyms, schools, school gyms, retail lighting and other decorative high bay applications. Featuring 2 sizes, 5 different lumen levels, 3 different reflector options, 5 color temperatures and 10 decorator friendly colors, Savvano offers a variety of customizable options to fit your space.
- Variety of colors available
- Three reflectors, available in 16" and 22"
- Four bottom lenses, available in 16" and 22"
- Up to 123 Lumens per Watt
- Five lumen levels from a low of 8,000 lumens to a max of 28,000 lumens
The Savvano™ LED High Bay is ideal for fitness gyms, schools, school gyms, retail lighting and other decorative high bay applications.
Product Details
General
Application |
|
Color Rendering Index (CRI) | 80 CRI |
Color Temperature |
|
Construction Material - Main | Aluminum |
Dimming Protocol | 0-10V |
Environmental Conditions | Damp Location |
Lamp Type | LED Integrated |
Light Source | LED |
Listings |
|
Max Ambient Temperature | Up to 50 °C |
Min Ambient Temperature | Down to -40 °C |
Mounting Type | Pendant |
Type | Industrial Bay Lighting |
Warranty Length | 5 Year Warranty |
Electrical Ratings
Lumens Per Watt | 100-156 |
Voltage Rating |
|
Wattage Range | 73-219 |
Certifications and Compliance
Certified Listed | UL1598 |
Energy Efficient | Yes |
Industry Standard(s) |
|
Resources and Downloads
Specifications
Brochures
Sell Sheets
Installation/Instruction Manual (IOM)
Videos
Savvano LED Highbay
Please wait, preparing to download your file.