text.skipToContent text.skipToNavigation

LED-TR Linear Facade

by Whiteway 

LED Troffer with Advanced Solid State Technology. Long-life 50,000 hour LEDs at L70 lumen maintenance reduce facility maintenance needs.

  • Full distribution LED troffer
  • Direct replacement for fluorescent
  • Long-life, 50,000 hour LEDs at L70 reduce life cycle maintenance costs
  • Three LED color choices
  • Many shielding choices
  • Two door frame choices
  • Recessed, surface or cable mount
  • Metal to metal light leak protection on all four sides of shielding frame
  • Fixed output, step dimming (high/low/off), or 0-10V dimming drivers
  • Hinged optical system allows easy access to LED modules and electrical from below the ceiling
  • LED-TR is a DesignLights Consortium Qualified luminaire: Visit www.designlights.org for more info.
  • Available with exclusive wiHUBB technology preinstalled

Product Details

General

Light Source LED
Type Interior Lighting
Warranty Length Five year warranty (Terms and Conditions Apply)

Certifications and Compliance

Industry Standard(s)
  • UL 1598
  • UL 2108

Resources/Downloads