text.skipToContent text.skipToNavigation

Cimarron LED CL1S Pedestrian Scale

by Whiteway 

Energy-efficient pedestrian scale luminaire designed for mounting heights of 12-20ft and available in multiple optical configurations

  • IES Progress Award Winner – 2013
  • 16 LED – 3,700 lumens – 38w – 97 LPW efficiency
  • 32 LED – 7,300 lumens – 76w – 97 LPW efficiency
  • 48 LED – 11,100 lumens – 110w – 101 LPW efficiency
  • 700mA drive current standard, 350mA and 525mA options available with 32L and 48L models
  • 3000K, 4000K or 5000K CCT
  • Quick mount plate for easy installation
  • Integral arm cast into housing
  • Rotatable optics
  • Backlight control option
  • 20KA surge protection with an end of life LED indicator
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Pedestrian Walkway Applications
Color
  • Dark Bronze
  • Black
  • Gray
  • Platinum Silver
  • White
Construction Material - Main Aluminum
Controls - Applications
  • Industrial - Parking, Building, Signage
  • Commercial - Parking, Building, Signage
  • Commercial - Parking Structure
  • Automotive - Parking, Building, Signage
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type Arm
Sensor Type Passive Infrared with Photoresistor
Type Area/Site

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • IP Rated
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
  • IDA

Photometry

IES Files
CL1S-16L-3K-2
CL1S-16L-3K-2-BC
CL1S-16L-3K-3
CL1S-16L-3K-3-BC
CL1S-16L-3K-4
CL1S-16L-3K-4-BC
CL1S-16L-3K-5M
CL1S-16L-3K-5S
CL1S-16L-3K-5W
CL1S-16L-4K-2
CL1S-16L-4K-2-BC
CL1S-16L-4K-3
CL1S-16L-4K-3-BC
CL1S-16L-4K-4
CL1S-16L-4K-4-BC
CL1S-16L-4K-5M
CL1S-16L-4K-5S
CL1S-16L-4K-5W
CL1S-16L-5K-2
CL1S-16L-5K-2-BC
CL1S-16L-5K-3
CL1S-16L-5K-3-BC
CL1S-16L-5K-4
CL1S-16L-5K-4-BC
CL1S-16L-5K-5M
CL1S-16L-5K-5S
CL1S-16L-5K-5W
CL1S-32L-3K-2
CL1S-32L-3K-2-035
CL1S-32L-3K-2-035-BC
CL1S-32L-3K-2-053
CL1S-32L-3K-2-053-BC
CL1S-32L-3K-2-BC
CL1S-32L-3K-3
CL1S-32L-3K-3-035
CL1S-32L-3K-3-035-BC
CL1S-32L-3K-3-053
CL1S-32L-3K-3-053-BC
CL1S-32L-3K-3-BC
CL1S-32L-3K-4
CL1S-32L-3K-4-035
CL1S-32L-3K-4-035-BC
CL1S-32L-3K-4-053
CL1S-32L-3K-4-053-BC
CL1S-32L-3K-4-BC
CL1S-32L-3K-5M
CL1S-32L-3K-5M-035
CL1S-32L-3K-5M-053
CL1S-32L-3K-5S
CL1S-32L-3K-5S-035
CL1S-32L-3K-5S-053
CL1S-32L-3K-5W
CL1S-32L-3K-5W-035
CL1S-32L-3K-5W-053
CL1S-32L-4K-2
CL1S-32L-4K-2-035
CL1S-32L-4K-2-035-BC
CL1S-32L-4K-2-053
CL1S-32L-4K-2-053-BC
CL1S-32L-4K-2-BC
CL1S-32L-4K-3
CL1S-32L-4K-3-035
CL1S-32L-4K-3-035-BC
CL1S-32L-4K-3-053
CL1S-32L-4K-3-053-BC
CL1S-32L-4K-3-BC
CL1S-32L-4K-4
CL1S-32L-4K-4-035
CL1S-32L-4K-4-035-BC
CL1S-32L-4K-4-053
CL1S-32L-4K-4-053-BC
CL1S-32L-4K-4-BC
CL1S-32L-4K-5M
CL1S-32L-4K-5M-035
CL1S-32L-4K-5M-053
CL1S-32L-4K-5S
CL1S-32L-4K-5S-035
CL1S-32L-4K-5S-053
CL1S-32L-4K-5W
CL1S-32L-4K-5W-035
CL1S-32L-4K-5W-053
CL1S-32L-5K-2
CL1S-32L-5K-2-035
CL1S-32L-5K-2-035-BC
CL1S-32L-5K-2-053
CL1S-32L-5K-2-053-BC
CL1S-32L-5K-2-BC
CL1S-32L-5K-3
CL1S-32L-5K-3-035
CL1S-32L-5K-3-035-BC
CL1S-32L-5K-3-053
CL1S-32L-5K-3-053-BC
CL1S-32L-5K-3-BC
CL1S-32L-5K-4
CL1S-32L-5K-4-035
CL1S-32L-5K-4-035-BC
CL1S-32L-5K-4-053
CL1S-32L-5K-4-053-BC
CL1S-32L-5K-4-BC
CL1S-32L-5K-5M
CL1S-32L-5K-5M-035
CL1S-32L-5K-5M-053
CL1S-32L-5K-5S
CL1S-32L-5K-5S-035
CL1S-32L-5K-5S-053
CL1S-32L-5K-5W
CL1S-32L-5K-5W-035
CL1S-32L-5K-5W-053
CL1S-48L-3K-2
CL1S-48L-3K-2-035
CL1S-48L-3K-2-035-BC
CL1S-48L-3K-2-053
CL1S-48L-3K-2-053-BC
CL1S-48L-3K-2-BC
CL1S-48L-3K-3
CL1S-48L-3K-3-035
CL1S-48L-3K-3-035-BC
CL1S-48L-3K-3-053
CL1S-48L-3K-3-053-BC
CL1S-48L-3K-3-BC
CL1S-48L-3K-4
CL1S-48L-3K-4-035
CL1S-48L-3K-4-035-BC
CL1S-48L-3K-4-053
CL1S-48L-3K-4-053-BC
CL1S-48L-3K-4-BC
CL1S-48L-3K-5M
CL1S-48L-3K-5M-035
CL1S-48L-3K-5M-053
CL1S-48L-3K-5S
CL1S-48L-3K-5S-035
CL1S-48L-3K-5S-053
CL1S-48L-3K-5W
CL1S-48L-3K-5W-035
CL1S-48L-3K-5W-053
CL1S-48L-4K-2
CL1S-48L-4K-2-035
CL1S-48L-4K-2-035-BC
CL1S-48L-4K-2-053
CL1S-48L-4K-2-053-BC
CL1S-48L-4K-2-BC
CL1S-48L-4K-3
CL1S-48L-4K-3-035
CL1S-48L-4K-3-035-BC
CL1S-48L-4K-3-053
CL1S-48L-4K-3-053-BC
CL1S-48L-4K-3-BC
CL1S-48L-4K-4
CL1S-48L-4K-4-035
CL1S-48L-4K-4-035-BC
CL1S-48L-4K-4-053
CL1S-48L-4K-4-053-BC
CL1S-48L-4K-4-BC
CL1S-48L-4K-5M
CL1S-48L-4K-5M-035
CL1S-48L-4K-5M-053
CL1S-48L-4K-5S
CL1S-48L-4K-5S-035
CL1S-48L-4K-5S-053
CL1S-48L-4K-5W
CL1S-48L-4K-5W-035
CL1S-48L-4K-5W-053
CL1S-48L-5K-2
CL1S-48L-5K-2-035
CL1S-48L-5K-2-035-BC
CL1S-48L-5K-2-053
CL1S-48L-5K-2-053-BC
CL1S-48L-5K-2-BC
CL1S-48L-5K-3
CL1S-48L-5K-3-035
CL1S-48L-5K-3-035-BC
CL1S-48L-5K-3-053
CL1S-48L-5K-3-053-BC
CL1S-48L-5K-3-BC
CL1S-48L-5K-4
CL1S-48L-5K-4-035
CL1S-48L-5K-4-035-BC
CL1S-48L-5K-4-053
CL1S-48L-5K-4-053-BC
CL1S-48L-5K-4-BC
CL1S-48L-5K-5M
CL1S-48L-5K-5M-035
CL1S-48L-5K-5M-053
CL1S-48L-5K-5S
CL1S-48L-5K-5S-035
CL1S-48L-5K-5S-053
CL1S-48L-5K-5W
CL1S-48L-5K-5W-035
CL1S-48L-5K-5W-053