text.skipToContent text.skipToNavigation

RAR1 Ratio

by Whiteway 

With a new spin on a classic rectilinear form, Ratio brings the traditional shoebox aesthetic into the next generation of LED lighting. Ratio features a dense optical array which provides reduced pixilation and increased visual comfort without compromising performance. Designed for sustained, long-term performance with advanced thermal management, an elegantly simple heat sink, and industry leading surge protection.

  • Featuring Micro Strike Optics which maximizes target zone illumination with minimal losses at the house-side,reducing light trespass issues.
  • Visual comfort standard
  • Compact and lightweight design with low EPA
  • Matching rectilinear form to Ratio Flood
  • Universal mounting block or mast arm option
  • Best in class surge protection available
  • Control options including photo control, occupancy sensing,NX Distributed Intelligence™ and 7-Pin with networked controls
  • 3G rated for high vibration applications including bridges and overpasses
Area/site, roadway, retail and security lighting.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Area/Site Applications
Color
  • Black Textured
  • Dark Bronze Textured
  • Graphite Textured
  • Light Gray Smooth
  • Platnimum Silver Smooth
  • White Textured
Construction Material - Main Aluminum
Controls - Applications
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution
  • TYPE II
  • TYPE III
  • TYPE IV
  • TYPE V
Light Source LED
Mounting Type Arm
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Outdoor Area and Site
Warranty Length Five year limited warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 31-150
  • 151-300

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed
  • ANSI 3G vibration rated

Resources/Downloads

Videos

RAR Ratio

Ratio Video

Photometry

IES Files
RAR1-160L-100-3K7-2
IES file
RAR1-160L-100-3K7-2-BC
IES file
RAR1-160L-100-3K7-3
IES file
RAR1-160L-100-3K7-3-BC
IES file
RAR1-160L-100-3K7-4W
IES file
RAR1-160L-100-3K7-4W-BC
IES file
RAR1-160L-100-3K7-5QW
IES file
RAR1-160L-100-4K7-2
IES file
RAR1-160L-100-4K7-2-BC
IES file
RAR1-160L-100-4K7-3
IES file
RAR1-160L-100-4K7-3-BC
IES file
RAR1-160L-100-4K7-4W
IES file
RAR1-160L-100-4K7-4W-BC
IES file
RAR1-160L-100-4K7-5QW
IES file
RAR1-160L-100-5K7-2
IES file
RAR1-160L-100-5K7-2-BC
IES file
RAR1-160L-100-5K7-3
IES file
RAR1-160L-100-5K7-3-BC
IES file
RAR1-160L-100-5K7-4W
IES file
RAR1-160L-100-5K7-4W-BC
IES file
RAR1-160L-100-5K7-5QW
IES file
RAR1-160L-70-3K7-2
IES file
RAR1-160L-70-3K7-2-BC
IES file
RAR1-160L-70-3K7-3
IES file
RAR1-160L-70-3K7-3-BC
IES file
RAR1-160L-70-3K7-4W
IES file
RAR1-160L-70-3K7-4W-BC
IES file
RAR1-160L-70-3K7-5QW
IES file
RAR1-160L-70-4K7-2
IES file
RAR1-160L-70-4K7-2-BC
IES file
RAR1-160L-70-4K7-3
IES file
RAR1-160L-70-4K7-3-BC
IES file
RAR1-160L-70-4K7-4W
IES file
RAR1-160L-70-4K7-4W-BC
IES file
RAR1-160L-70-4K7-5QW
IES file
RAR1-160L-70-5K7-2
IES file
RAR1-160L-70-5K7-2-BC
IES file
RAR1-160L-70-5K7-3
IES file
RAR1-160L-70-5K7-3-BC
IES file
RAR1-160L-70-5K7-4W
IES file
RAR1-160L-70-5K7-4W-BC
IES file
RAR1-160L-70-5K7-5QW
IES file
RAR1-80L-25-3K7-2
IES file
RAR1-80L-25-3K7-2-BC
IES file
RAR1-80L-25-3K7-3
IES file
RAR1-80L-25-3K7-3-BC
IES file
RAR1-80L-25-3K7-4W
IES file
RAR1-80L-25-3K7-4W-BC
IES file
RAR1-80L-25-3K7-5QW
IES file
RAR1-80L-25-4K7-2
IES file
RAR1-80L-25-4K7-2-BC
IES file
RAR1-80L-25-4K7-3
IES file
RAR1-80L-25-4K7-3-BC
IES file
RAR1-80L-25-4K7-4W
IES file
RAR1-80L-25-4K7-4W-BC
IES file
RAR1-80L-25-4K7-5QW
IES file
RAR1-80L-25-5K7-2
IES file
RAR1-80L-25-5K7-2-BC
IES file
RAR1-80L-25-5K7-3
IES file
RAR1-80L-25-5K7-3-BC
IES file
RAR1-80L-25-5K7-4W
IES file
RAR1-80L-25-5K7-4W-BC
IES file
RAR1-80L-25-5K7-5QW
IES file
RAR1-80L-50-3K7-2
IES file
RAR1-80L-50-3K7-2-BC
IES file
RAR1-80L-50-3K7-3
IES file
RAR1-80L-50-3K7-3-BC
IES file
RAR1-80L-50-3K7-4W
IES file
RAR1-80L-50-3K7-4W-BC
IES file
RAR1-80L-50-3K7-5QW
IES file
RAR1-80L-50-4K7-2
IES file
RAR1-80L-50-4K7-2-BC
IES file
RAR1-80L-50-4K7-3
IES file
RAR1-80L-50-4K7-3-BC
IES file
RAR1-80L-50-4K7-4W
IES file
RAR1-80L-50-4K7-4W-BC
IES file
RAR1-80L-50-4K7-5QW
IES file
RAR1-80L-50-5K7-2
IES file
RAR1-80L-50-5K7-2-BC
IES file
RAR1-80L-50-5K7-3
IES file
RAR1-80L-50-5K7-3-BC
IES file
RAR1-80L-50-5K7-4W
IES file
RAR1-80L-50-5K7-4W-BC
IES file
RAR1-80L-50-5K7-5QW
IES file