text.skipToContent text.skipToNavigation

RAR2 Ratio

by Whiteway 

With a new spin on a classic rectilinear form, Ratio brings the traditional shoebox aesthetic into the next generation of LED lighting. Ratio features a dense optical array which provides reduced pixilation and increased visual comfort without compromising performance. Designed for sustained, long-term performance with advanced thermal management, an elegantly simple heat sink, and industry leading surge protection.

  • Featuring Micro Strike Optics which maximizes target zone illumination with minimal losses at the house-side, reducing light trespass issues.
  • Visual comfort standard
  • Compact and lightweight design with low EPA
  • Matching rectilinear form to Ratio Flood
  • Universal mounting block or mast arm option
  • Best in class surge protection available
  • Universal mounting block or mast arm option
  • Control options including photo control, occupancy sensing,NX Distributed Intelligence™ and 7-Pin with networked controls
  • 3G rated for high vibration applications including bridges and overpasses
Area/site, roadway, retail and security lighting.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Area/Site Applications
Color
  • Black Textured
  • Dark Bronze Textured
  • Graphite Textured
  • Light Gray Smooth
  • Platnimum Silver Smooth
  • White Textured
Construction Material - Main Aluminum
Controls - Applications
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution
  • TYPE II
  • TYPE III
  • TYPE IV
  • TYPE V
Light Source LED
Lumen Range 10,001-30,000 lm
Mounting Type Arm
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Outdoor Area and Site
Warranty Length Five year limited warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 110
  • 250

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed
  • ANSI 3G vibration rated

Resources/Downloads

Videos

RAR Ratio

Ratio Video

Photometry

IES Files
RAR-2-320L-110--3K7-4-BC
IES file
RAR-2-320L-110--4K7-4-BC
IES file
RAR-2-320L-110--5K7-4-BC
IES file
RAR-2-320L-110-3K7-2-BC
IES file
RAR-2-320L-110-3K7-3-BC
IES file
RAR-2-320L-110-4K7-2-BC
IES file
RAR-2-320L-110-4K7-3-BC
IES file
RAR-2-320L-110-5K7-2-BC
IES file
RAR-2-320L-110-5K7-3-BC
IES file
RAR-2-320L-140-3K7-2-BC
IES file
RAR-2-320L-140-3K7-3-BC
IES file
RAR-2-320L-140-3K7-4-BC
IES file
RAR-2-320L-140-4K7-2-BC
IES file
RAR-2-320L-140-4K7-3-BC
IES file
RAR-2-320L-140-4K7-4-BC
IES file
RAR-2-320L-140-5K7-2-BC
IES file
RAR-2-320L-140-5K7-3-BC
IES file
RAR-2-320L-140-5K7-4-BC
IES file
RAR-2-320L-165-3K7-3-BC
IES file
RAR-2-320L-165-3K7-4-BC
IES file
RAR-2-320L-165-3K7-BC
IES file
RAR-2-320L-165-4K7-2-BC
IES file
RAR-2-320L-165-4K7-3-BC
IES file
RAR-2-320L-165-4K7-4-BC
IES file
RAR-2-320L-165-5K7-3-BC
IES file
RAR-2-320L-165-5K7-4-BC
IES file
RAR-2-320L-165-5K7-BC
IES file
RAR-2-320L-185-3K7-2-BC
IES file
RAR-2-320L-185-3K7-3-BC
IES file
RAR-2-320L-185-3K7-4-BC
IES file
RAR-2-320L-185-4K7-2-BC
IES file
RAR-2-320L-185-4K7-3-BC
IES file
RAR-2-320L-185-4K7-4-BC
IES file
RAR-2-320L-185-5K7-2-BC
IES file
RAR-2-320L-185-5K7-3-BC
IES file
RAR-2-320L-185-5K7-4-BC
IES file
RAR-2-320L-210-3K7-2-BC
IES file
RAR-2-320L-210-3K7-3-BC
IES file
RAR-2-320L-210-3K7-4-BC
IES file
RAR-2-320L-210-4K7-2-BC
IES file
RAR-2-320L-210-4K7-3-BC
IES file
RAR-2-320L-210-4K7-4-BC
IES file
RAR-2-320L-210-5K7-2-BC
IES file
RAR-2-320L-210-5K7-3-BC
IES file
RAR-2-320L-210-5K7-4-BC
IES file
RAR-2-320L-240-3K7-2-BC
IES file
RAR-2-320L-240-3K7-3-BC
IES file
RAR-2-320L-240-3K7-4-BC
IES file
RAR-2-320L-240-4K7-2-BC
IES file
RAR-2-320L-240-4K7-3-BC
IES file
RAR-2-320L-240-4K7-4-BC
IES file
RAR-2-320L-240-5K7-2-BC
IES file
RAR-2-320L-240-5K7-3-BC
IES file
RAR-2-320L-240-5K7-4-BC
IES file
RAR2-320L-110-3K7-2
IES file
RAR2-320L-110-3K7-3
IES file
RAR2-320L-110-3K7-4W
IES file
RAR2-320L-110-3K7-5QW
IES file
RAR2-320L-110-4K7-2
IES file
RAR2-320L-110-4K7-3
IES file
RAR2-320L-110-4K7-4W
IES file
RAR2-320L-110-4K7-5QW
IES file
RAR2-320L-110-5K7-2
IES file
RAR2-320L-110-5K7-3
IES file
RAR2-320L-110-5K7-4W
IES file
RAR2-320L-110-5K7-5QW
IES file
RAR2-320L-140-3K7-2
IES file
RAR2-320L-140-3K7-3
IES file
RAR2-320L-140-3K7-4W
IES file
RAR2-320L-140-3K7-5QW
IES file
RAR2-320L-140-4K7-2
IES file
RAR2-320L-140-4K7-3
IES file
RAR2-320L-140-4K7-4W
IES file
RAR2-320L-140-4K7-5QW
IES file
RAR2-320L-140-5K7-2
IES file
RAR2-320L-140-5K7-3
IES file
RAR2-320L-140-5K7-4W
IES file
RAR2-320L-140-5K7-5QW
IES file
RAR2-320L-165-3K7-2
IES file
RAR2-320L-165-3K7-3
IES file
RAR2-320L-165-3K7-4W
IES file
RAR2-320L-165-3K7-5QW
IES file
RAR2-320L-165-4K7-2
IES file
RAR2-320L-165-4K7-3
IES file
RAR2-320L-165-4K7-4W
IES file
RAR2-320L-165-4K7-5QW
IES file
RAR2-320L-165-5K7-2
IES file
RAR2-320L-165-5K7-3
IES file
RAR2-320L-165-5K7-4W
IES file
RAR2-320L-165-5K7-5QW
IES file
RAR2-480L-185-3K7-2
IES file
RAR2-480L-185-3K7-3
IES file
RAR2-480L-185-3K7-4W
IES file
RAR2-480L-185-3K7-5QW
IES file
RAR2-480L-185-4K7-2
IES file
RAR2-480L-185-4K7-3
IES file
RAR2-480L-185-4K7-4W
IES file
RAR2-480L-185-4K7-5QW
IES file
RAR2-480L-185-5K7-2
IES file
RAR2-480L-185-5K7-3
IES file
RAR2-480L-185-5K7-4W
IES file
RAR2-480L-185-5K7-5QW
IES file
RAR2-480L-210-3K7-2
IES file
RAR2-480L-210-3K7-3
IES file
RAR2-480L-210-3K7-4W
IES file
RAR2-480L-210-3K7-5QW
IES file
RAR2-480L-210-4K7-2
IES file
RAR2-480L-210-4K7-3
IES file
RAR2-480L-210-4K7-4W
IES file
RAR2-480L-210-4K7-5QW
IES file
RAR2-480L-210-5K7-2
IES file
RAR2-480L-210-5K7-3
IES file
RAR2-480L-210-5K7-4W
IES file
RAR2-480L-210-5K7-5QW
IES file
RAR2-480L-240-3K7-2
IES file
RAR2-480L-240-3K7-3
IES file
RAR2-480L-240-3K7-4W
IES file
RAR2-480L-240-3K7-5QW
IES file
RAR2-480L-240-4K7-2
IES file
RAR2-480L-240-4K7-3
IES file
RAR2-480L-240-4K7-4W
IES file
RAR2-480L-240-4K7-5QW
IES file
RAR2-480L-240-5K7-2
IES file
RAR2-480L-240-5K7-3
IES file
RAR2-480L-240-5K7-4W
IES file
RAR2-480L-240-5K7-5QW
IES file