-
Products
-
Products
-
Products
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Surface Linear
- Strips
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Extreme Environment
- Enclosed & Gasketed
- Surface
- View All Industrial Lighting Categories
-
-
-
Resources
MarketingCompanyDigital Resources
-
Resources
-
Resources
- Marketing
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup - US
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
-
Products
-
Products
-
Products
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Recessed Linear Troffers & Panels
- Recessed Downlights
- Surface Linear
- Strips
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
Industrial Lighting
-
Industrial Lighting
- Extreme Environment
- Enclosed & Gasketed
- Surface
- View All Industrial Lighting Categories
-
-
-
Resources
MarketingCompanyDigital Resources
-
Resources
-
Resources
- Marketing
- Technical Data
-
Company
-
Company
- About
- Contact
- Sales Lookup - US
-
- Support
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Vanish
by Whiteway
Vanish
by Whiteway
VSH Vanish Edge-Lit Petroleum Gas Canopy
- Edge-Lit technology for even illumination
- Low profile 2.5” depth design virtually disappears into the canopy
- Illuminates without distraction and glare
- Pendant or surface mounted with ¾” conduit
- Universal retrofit solution for HID replacements for various sizes
- IP65 rating to keep water and insects out
- Cast Aluminum with integral heat sink to maintain optimal thermal performance for long LED life Cast aluminum
Product Details
General
Ambient Temp. Range | -40°C to 40 °C |
Application |
|
Finish Type | Powder Coated |
Lamp Type | LED |
Mounting Type |
|
Type | Canopy Lighting |
Warranty Length | 5 years |
Electrical Ratings
Wattage | 55-140 W |
Certifications and Compliance
Certified Listed |
|
Resources/Downloads
Specifications
Brochures
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
VSH-140-4K7
IES file |
4000 °K | 70 CRI | 19649 lm | 138 | 141.9 W |
![]() |
|
VSH-140-5K7
IES file |
5000 °K | 70 CRI | 20196 lm | 142 | 141.9 W |
![]() |
|
VSH-55-4K7
IES file |
4000 °K | 70 CRI | 13296 lm | 153 | 57.8 W |
![]() |
|
VSH-55-5K7
IES file |
5000 °K | 70 CRI | 13666 lm | 157 | 57.8 W |
![]() |
|
VSH-85-4K7
IES file |
4000 °K | 70 CRI | 8846 lm | 152 | 87.3 W |
![]() |
|
VSH-85-5K7
IES file |
5000 °K | 70 CRI | 9069 lm | 157 | 87.3 W |
![]() |
Please wait, preparing to download your file.