text.skipToContent text.skipToNavigation

Factor FML Floodlight-WW

by Whiteway 

Compact LED high performance architectural styled energy-efficient floodlights available a variety of colors, feature multiple NEMA beam spreads, excellent uniformity, photocontrol and shielding options for optimum performance and energy savings.

  • IP65, listed to UL1598 for use in wet locations
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Vented housing design isolates LED module from driver for long life and improved performance
  • NEMA distributions – Narrow (3x3), Medium (4x4), Rectangular Medium (5x4) and Wide (6x6)
  • Seven standard finishes: Dark Bronze, Black, Gray, White, Platinum, Red and Forest Green
  • Photocontrol available for energy savings
  • Visor and vandal shield available
  • Universal 120-277V 50/60 Hz

Product Details

General

Controls - Integral Sensors (Non-Networked) Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Light Source LED
New Products Yes
Type Floodlighting

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL1598A
  • CSA
  • Wet Listed
  • IP Rated

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
FML LED FLOOD, 14 LED, 4000K, WIDE 6x6
IES file
4000 K 70 CRI 4552 lm 94 52 W 6x6
FML LED FLOOD, 14 LED, 5000K, WIDE 6x6
IES file
5100 K 67 CRI 4285 lm 81 53 W 6x6
FML-20L-52-3K8-M-U-X-XX
IES file
3000 K 80 CRI 3618 lm 74 52 W 4x4
FML-20L-52-3K8-N-U-X-XX
IES file
3000 K 80 CRI 3618 lm 75 52 W 3x3
FML-20L-52-3K8-RM-U-X-XX
IES file
3000 K 80 CRI 3132 lm 63 52 W 5x4
FML-20L-52-3K8-W-U-X-XX
IES file
3000 K 80 CRI 3466 lm 69 52 W 6x6
FML-20L-52-4K7-M-U-X-XX
IES file
4000 K 70 CRI 4712 lm 98 52 W 4x4
FML-20L-52-4K7-N-U-X-XX
IES file
4000 K 70 CRI 4675 lm 98 52 W 3x3
FML-20L-52-4K7-RM-U-X-XX
IES file
4000 K 70 CRI 4017 lm 83 52 W 5x4
FML-20L-52-4K7-W-U-K-DB_with_Visor
IES file
4000 K 70 CRI 4552 lm 94 52 W 6x6
FML-20L-52-4K7-W-U-X-XX
IES file
4000 K 70 CRI 4552 lm 94 52 W 6x6
FML-20L-52-5K7-M-U-X-XX
IES file
5000 K 70 CRI 5083 lm 99 52 W 4x4
FML-20L-52-5K7-N-U-X-XX
IES file
5000 K 70 CRI 5185 lm 103 52 W 3x3
FML-20L-52-5K7-RM-U-X-XX
IES file
5000 K 70 CRI 4338 lm 84 52 W 5x4
FML-20L-52-5K7-W-U-X-XX
IES file
5000 K 70 CRI 4957 lm 96 52 W 6x6