text.skipToContent text.skipToNavigation

RFL1 Ratio Floodlight

by Whiteway 

Ultra compact LED flood with a variety of NEMA distributions for lighting applications such as safety/security, accent, flag pole, columns, or signs. The Ratio flood series was designed in cohesion with the site/area products to provide a sleek yet timeless product family to be used throughout a site. Ratio features a dense optical array which provides reduced pixelation and increased visual comfort without compromising performance.

  • 3000K, 4000K
  • IP66
  • 1,500 Lumens
  • 120-277V, 15W
  • Bronze Finish
  • Knuckle mount
  • Wide Distribution
  • 1.25LBS (.57KG)

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color Dark Bronze Textured
Color Temperature
  • 3000 K
  • 4000 K
Controls - Integral Sensors (Non-Networked) Photocell
Lamp Type LED
Light Source LED
Lumens 1,500
Mounting Type Knuckle
New Products Yes
Type Floodlighting

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
IP Rating IP66

Resources/Downloads

Videos

Ratio Video

Installation/Instruction Manual (IOM)

Photometry

IES Files
RFL1-4K
IES file