text.skipToContent text.skipToNavigation

RFL3 Ratio Floodlight

by Whiteway 

Compact LED flood with a variety of NEMA distribution for lighting applications such as safety/security, accent, flag pole, columns, or signs. The Ratio flood series was designed in cohesion with the site/area products to provide a sleek yet timeless product family to be used throughout a site. Ratio features a dense optical array which provides reduced pixelation and increased visual comfort without compromising performance.

  • 3000K, 4000K, 5000K (70CRI)
  • 5,000/8,000 Lumens
  • IP66
  • 120-277V, 40W/65W
  • Knuckle mount
  • Narrow, Medium Flood, Wide Flood Distribution
  • Button Photocontrol option available
  • Continuous Dimmable
  • 5.5LBS (2.5KG)

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color
  • Black Textured
  • Dark Bronze Textured
  • Graphite Textured
  • Light Gray Smooth
  • Platinum Silver Smooth
  • White Textured
Color Rendering Index (CRI) 70 CRI
Color Temperature
  • 3000 K
  • 4000 K
  • 5000 K
Controls - Integral Sensors (Non-Networked) Photocell
Lamp Type LED
Light Source LED
Lumens
  • 5,000
  • 8,000
Mounting Type Knuckle
New Products Yes
Type Floodlighting

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
IP Rating IP66

Resources/Downloads

Videos

Ratio Video

Installation/Instruction Manual (IOM)

Photometry

IES Files
RFL3-90L-40-3K7-M
IES file
RFL3-90L-40-3K7-N
IES file
RFL3-90L-40-3K7-W
IES file
RFL3-90L-40-4K7-M
IES file
RFL3-90L-40-4K7-N
IES file
RFL3-90L-40-4K7-W
IES file
RFL3-90L-40-5K7-M
IES file
RFL3-90L-40-5K7-N
IES file
RFL3-90L-40-5K7-W
IES file
RFL3-90L-50-3K7-M
IES file
RFL3-90L-50-3K7-N
IES file
RFL3-90L-50-3K7-W
IES file
RFL3-90L-50-4K7-M
IES file
RFL3-90L-50-4K7-N
IES file
RFL3-90L-50-4K7-W
IES file
RFL3-90L-50-5K7-M
IES file
RFL3-90L-50-5K7-N
IES file
RFL3-90L-50-5K7-W
IES file