text.skipToContent text.skipToNavigation

Laredo LMC

by Whiteway 

LMC Laredo is a full cutoff, decorative wallpack available in energy-saving LED, CFL and HID systems. Vertical lamp performance in segmented optics coupled with many optional features make this unit a specifiers favorite.

  • Full cutoff, Dark Sky compliant perimeter lighting meeting the strictest lighting codes.
  • Decorative cast aluminum housing and door. Rugged protection for internal components. Provides heat sink and long ballast life.
  • Vertical HID lamp position (lamp is optional) provides maximum performance and life
  • Full cutoff distribution - flat glass and segmented reflector provide wide spread with an environmentally-friendly light control. Standard on HID units, removable 'comfort shield' reduces forward beam projection while maintaining lateral throw, if desired.
  • LED luminaires offer battery back up and motion sensor options
  • LMC-30 71w features up to 6,070 lumens - 87 LPW - 700mA
  • LMC-30 35w features up to 3,489 lumens - 100 LPW - 350mA
  • 20KA surge protection with an end of life LED indicator
  • The compact fluorescent version features one or two lamps and can be ordered with optional ballast battery backup of one lamp for emergency egress applications.
  • Three point lag over recessed wiring boxes. Three 1/2" conduit hubs allow feed-thru surface wiring capability. LED units feature "Quick Mount" never open the fixture installation. Three 1/2" threaded hubs to accommodate surface conduit.
  • UL certified for thru-wiring
  • Wide selection of wattage and source including pulse start and electronic metal halide.
  • U.S. Patent No. D563,587.
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Gray
Construction Material - Main Aluminum
Controls - Applications
  • Commercial - Parking, Building, Signage
  • Commercial - Parking Structure
  • Automotive - Parking, Building, Signage
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
Controls - Networked wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA