text.skipToContent text.skipToNavigation

EV Series

by Whiteway 

The EV Series is a compact architectural emergency lighting unit designed for fast wall mount installation and reliable service

  • Architectural LED based emergency light for wall or ceiling commercial application
  • Standard EV model has 20' spacing, optional -02L model increases spacing to 33'’ on a 6'’ path
  • High impact, flame rated and UV stable white thermoplastic housing
  • Fully adjustable high output LED lamp-heads
  • Environmentally Friendly Nickel Metal Hydride Battery
  • Top mount conduit entry
  • Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed
  • Options
  • Optional - Damp location listed
  • Optional - Self-Test/Self-Diagnostics
  • Optional - Black Finish
  • Optional - ​220-240 VAC Input
  • Accessories
  • Accessories - EVR2- 2 LED Remote
  • Accessories - WGLZ- Wire Guard
  • Accessories - VRS3- Vandal Resistant Shield
  • UL 924 Listed
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • OSHA Illumination Standards
  • RoHS

Available to purchase from

Product Details

General

Ambient Temp. Range
  • 20 to 30 °C
  • 68 to 86 °F
  • Damp: 10 to 40 °C
  • Damp: 50 to 104 °F
Application
  • Conditioned Space
  • Damp location
Color
  • White
  • Black
Construction Material - Main thermoplastic
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Material - Housing Non Metallic
Series EV emergency light
Type Emergency and Exit
Warranty Length
  • LED Lifetime Warranty
  • EV Full 3 Year Warranty
  • EV with Spectron® Full 5 Year Warranty

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s)
  • Damp Listed
  • NFPA 101
  • NFPA 70
  • UL 924

Resources/Downloads

Replacement Parts

Catalog Number Description Replacement Quantity
93035262
2.4V, 1500mAh, Ni-MH, Hi-Temp
1
93043817
2.4V, 1300mAh, Ni-MH, Hi-Temp
1