text.skipToContent text.skipToNavigation

LT Series

by Whiteway 

Low-profile, easy to install emergency lighting unit/exit sign tandem models feature high-output halogen lamps. Available in remote capacity and damp location versions.

  • Factory assembled emergency unit/LED exit sign
  • UV stable thermoplastic housing
  • 5 watt halogen lamps in emergency lighting heads
  • Optional 3 Watt LED MR16 lamps
  • 120/277 VAC, 60 Hz. operation
  • Maintenance-free lead-calcium battery
  • Low-voltage battery disconnect
  • Test switch and AC-On indicator light
  • Long-life LED lamps in Exit housing
  • Universal single/double face
  • Choice of red or green letters
  • Choice of white or black housing
  • Available with Spectron® self-testing/self-diagnostic electronics with time-delay retansfer (TDR) standard
  • Damp Location Listed models available
  • Remote capacity models available
  • Optional: Unit supplied without lamp heads
  • Optional: Fire alarm panel interface
  • Optional: Flasher and/or audible alarm module
  • Optional: 220-240 VAC, 60Hz. operation
  • Optional: SALIDA exit face legend
  • Standard 20°C - 30°C (68°F - 86°F)
  • Damp Location model: 10°C - 40°C (50°F - 104°F)
  • UL 924 Listed
  • U.S. Patent Nos. D406,279, D400,991, 6,280,042, and 6,019,477
  • Damp location listed (selected models)
  • NFPA 101 (Life Safety Code)
  • NFPA 70 (National Electrical Code)
  • Remote capacity models have a minimum run-time of 120 minutes when no remotes are installed

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color
  • White
  • Black
Environmental Conditions Damp Location
Lamp Type
  • LED
  • Incandescent
Light Source
  • LED
  • Incandescent
Listings
  • UL
  • UL 924
Type Emergency and Exit

Certifications and Compliance

Compliance CEC T20 Compliant
Industry Standard(s)
  • Damp Listed
  • NFPA 101
  • NFPA 70
  • UL 924

Resources/Downloads

Replacement Parts

Catalog Number Description Replacement Quantity
0120255
6V, 4-4.5Ah, Sealed Lead Acid
1