text.skipToContent text.skipToNavigation

LCR

by Columbia Lighting 

Columbia's LCR is an LED industrial striplight with reflectors for narrow distribution and aisle lighting. LCR is designed to light racks, stacks, aisles and low bay locations. The product offers 50,000 hour life at L80 lumen maintenance for many years of dependable service. LCR is available in 4' and 8' lengths offering lumen packages ranging from 2,700 to 21,800 with efficacy up to 118 lumens per watt.

  • Long life 50,000 hour LEDs at L80 for reduced maintenance
  • Narrow distribution industrial
  • Choice of four LED color temperatures
  • Choice of four lumen packages
  • Available in 2', 4', or 8' lengths
  • Heavy die-formed steel channel with specular narrow distribution reflectors
  • Fully assembled fixture for quick installation
  • LED boards and driver accessible for future maintenance or upgrades
  • Modular replaceable LED components
  • Surface mount or suspended
  • Five year warranty (Terms and Conditions apply)

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
Light Source LED
Listings
  • CSA
  • cUL
Mounting Type
  • Surface
  • Suspended
Type
  • Industrial Bay Lighting
  • Industrial Linear
  • Strips
Warranty Length 5 Year Warranty

Resources/Downloads