text.skipToContent text.skipToNavigation

LLHV

by Columbia Lighting 

VersaBay® LED combines powerful, high light output LED technology with remarkable energy savings for a quick return on investment. LLHV offers six lumen packages suitable for replacement of 150W to 1,000W HID. With 60,000 hour L80 life (projected over 100,000 hours), LLHV is the smart choice for warehouses, manufacturing, gymnasiums, convention centers and other large, open commercial spaces.

  • Optical design provides one-for-one replacement of metal halide and fluorescent high bays with substantial energy savings
  • High efficacy LEDs provide up to 158 Lumens Per Watt
  • Available in narrow or wide distribution
  • Long-Life LEDs 60,000 hours at L80 with projected life over 200,000 hours for reduced life cycle maintenance costs
  • Easy center driver cover allows tool-less access to electrical components for modular replaceability
  • Extremely low profile with only 2" overall height
  • Quick and simple hanging systems include chain, tong or aircraft cable mounting
  • Access cover in channel for easy wiring access
  • "Plug and play" occupancy sensor, daylight sensor, cord and plug
  • Wire guard and/or lens option
  • ControlScope® compatible
  • CSA listed and suitable for damp locations
  • -20°C up to +65°C ambient operation
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • 5 year warranty

Product Details

General

3rd Party Control Enabled
  • Lutron Vive
  • Daintree
Application
  • Commercial Indoor
  • Education
  • Gymnasiums
Color White
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Steel
Controls - Open Wireless Protocol ZigBee Home Automation
Dimming Protocol 0-10V
Dimming Range 0.1
Environmental Conditions Damp Location
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Material - Housing Steel
Max Ambient Temperature Up to 65 °C
Min Ambient Temperature Down to -20 °C
Mounting Type Suspended
Number of Lamps 1
Type
  • Industrial Bay Lighting
  • Industrial Linear
Warranty Length 5 Year Warranty
createchange Yes

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 103-158
Voltage Rating
  • 120 V
  • 277 V
Wattage Range 89-368

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes

Resources/Downloads

Test Documents

ULD Files