text.skipToContent text.skipToNavigation

LTGR

by Columbia Lighting 

An attractive specification grade solution for indoor commercial applications, LTGR delivers high efficacy lumen packages ranging from 2,475 to 9,200, and two architecturally styled lens options.

  • Two architecturally styled lens options
  • High efficiency acrylic center lens features linear prisms for high performance without pixelation
  • Appropriate for offices, schools, medical, and public spaces
  • High performance reflector with matte white paint standard
  • 60,000 hour LEDs at L80 (up to 150,000 projected life) for reduced maintenance
  • LED modules and electrical accessible from below
  • QR code traceability
  • Compatible with Dual-Lite inverters
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • Air return option
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

3rd Party Control Enabled Lutron Vive
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Conference Room
  • Meeting Room
  • Common Areas
Chicago Plenum Yes
Color White
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Steel
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • Step-dimming
Dimming Range
  • 1%
  • 5%
LED Yes
Lamp Type LED Integrated
Light Distribution Direct
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Mounting Type
  • Recessed
  • Surface
  • Suspended
Type
  • Architectural Indoor
  • Troffers
Warranty Length 5 Year Warranty
createchange Yes

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes

Resources/Downloads