text.skipToContent text.skipToNavigation

PGL7 LED

by Kim Lighting 

The PGL7 LED with PicoEmitter aimed optic technology, greatly improves illumination and uniformity and reduces glare that can significantly affect vehicular traffic and pedestrian safety.

  • 36 LED - 3886-5536 Lumens
  • 48 LED - 5313-8066 Lumens
  • 60 LED - 6966-9851 Lumens
  • Wide or narrow optics in two distribution patterns
  • Motion sensing, photocell, daylight/nighttime harvesting capabilities
  • Multiple control options available
  • LimeLight wireless control technology

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Parking Garage Applications
Color
  • Platinum Silver
  • White
  • Custom Color (RAL#)
Controls - Applications
  • On/Off
  • Scheduled Dimming
  • Luminaire Grouping
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor
  • Occupancy & Photocell
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type III
  • IES Type V
Light Source LED
Lumen Range 5,001-10,000 lm
Mounting Type
  • Ceiling (junction box)
  • Pendant (3/4" threaded coupling)
Photocell No
Type Parking Structure

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • 50-70
  • 70-150

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA C/US Listed
Ratings IP66

Resources/Downloads

Image Galleries