text.skipToContent text.skipToNavigation

ALNP4836

by Wiegmann 

Catalog ID: ALNP4836

Back Panel 45X33 Aluminum

These aluminum panels are primarily used in the ALN4 Series enclosures. Mount to provided collar studs.
  • Can also be used in N1, RHC, N4, N4X, N12, and N412 wall-mount enclosures
  • Aluminum panels are 5052-H32 aluminum alloy, .125-inch thick. Panels larger than 20"x20" have 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, and 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABN12); Large JIC (B-CH, Large), Single Door N12.

    Product Details

    General

    Application For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
    Construction Flanged
    Material Aluminum
    Mounting Type Mounting Holes
    Series ALN4
    Type Back Panel
    UPC 786725364855

    Dimensions

    Height 45 in
    Weight 19 lb
    Width 33 in

    Logistics

    Carton Quantity 1 EA

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions