text.skipToContent text.skipToNavigation

HW-WM6048CS

by Wiegmann 

Catalog ID: HW-WM6048CS

Back Panel Control Series 60X48 Carbon Steel-White

Product Details

General

Application Carbon Steel back panel for the Control Series line of enclosures.
Color White
Material Carbon Steel
Series Control
Type Back Panel
UPC 786725889471

Dimensions

Height 52 in
Weight 8.7 lb
Width 43 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads