text.skipToContent text.skipToNavigation

HW-WM6060CS

by Wiegmann 

Catalog ID: HW-WM6060CS

Back Panel Control Series 60X60 Carbon Steel-White

Product Details

General

Application Carbon Steel back panel for the Control Series line of enclosures.
Color White
Material Carbon Steel
Series Control
Type Back Panel
UPC 786725889488

Dimensions

Height 52.5 in
Weight 10.8 lb
Width 55 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads