text.skipToContent text.skipToNavigation

HW-WM7224CS

by Wiegmann 

Catalog ID: HW-WM7224CS

Back Panel Control Series 72X24 Carbon Steel-White

Product Details

General

Application Carbon Steel back panel for the Control Series line of enclosures.
Color White
Material Carbon Steel
Series Control
Type Back Panel
UPC 786725889495

Dimensions

Height 64 in
Weight 17 lb
Width 20 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads