text.skipToContent text.skipToNavigation

HW-WM7249CS

by Wiegmann 

Catalog ID: HW-WM7249CS

Back Panel Control Series 72X49 Carbon Steel-White

Product Details

General

Application Carbon Steel back panel for the Control Series line of enclosures.
Color White
Material Carbon Steel
Series Control
Type Back Panel
UPC 786725889549

Dimensions

Height 64 in
Weight 45 lb
Width 44 in

Certifications and Compliance

Certified Listed cULus
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads